IESNA:LM-63-2002
[TEST]P956939
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-940-U-T2R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31468
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3628.7 5023.9 6124.1 6938.9 7525.2 7914 8027.4 7962.9 8105.5 8895
10145.6 11579.9 12953.6 14149.5 15159.7 16062.5 16596 16752.3 16470.9 15650.2
14061.5 11173.4 8979 7320 4517.8 2544.2 1756.7 1276 980.9 797.3
672.2 373.2 232.5 13.7 0 0 0
3628.7 5055.2 6151.4 6954.6 7576 7970.7 8087.9 8056.7 8195.4 8879.3
10075.2 11568.1 12984.8 14182.7 15193 16052.8 16637 16824.6 16541.3 15738.1
14210.1 11384.5 8979 7407.9 4707.4 2614.6 1791.9 1293.6 992.7 809
687.8 343.9 240.4 31.3 0 0 0
3628.7 5010.3 6100.6 6935 7570.1 8003.9 8214.9 8209.1 8314.6 8891.1
9956 11288.7 12607.7 13772.3 14722 15421.6 16097.7 16433.8 16363.4 15781.1
14604.8 12744.5 10085 8113.3 6040.1 3208.6 2020.5 1436.2 1096.2 889.1
760.1 617.5 490.5 377.1 172 0 0
3628.7 4924.3 6006.8 6849 7536.9 8078.2 8386.9 8480.7 8543.2 8928.2
9754.8 10804.1 12068.4 13141.2 14024.4 14718.1 15321.9 15796.8 15921.8 15687.3
14937 13653.1 11785 9616 7523.2 5412.8 3368.8 2057.6 1352.2 1000.5
832.4 689.8 555 400.6 138.7 3.9 0
3628.7 4795.3 5834.9 6684.9 7427.5 8072.3 8539.3 8814.8 8932.1 9160.7
9696.1 10530.5 11566.2 12519.8 13362 14067.4 14690.8 15224.2 15587.7 15683.4
15450.9 14808 13553.5 11738.1 9672.7 7521.2 5213.5 3093.3 1827.1 1211.5
949.7 801.2 615.5 422.1 146.6 0 0
3628.7 4711.3 5670.7 6499.3 7277 7976.5 8588.2 9035.7 9332.7 9557.4
9887.6 10456.3 11275 12168 13043.5 13815.3 14507.1 15024.9 15458.7 15814.4
16095.7 16043 15695.2 14866.6 13391.3 11407.9 9082.6 6585.2 4064.5 2403.5
1543.7 977 492.4 211 60.6 5.9 0
3628.7 4506.1 5401.1 6198.3 6956.5 7695.2 8390.8 9014.2 9492.9 9887.6
10231.6 10620.4 11126.5 11855.4 12689.8 13629.7 14495.4 15331.7 16050.8 16695.6
17322.9 18012.7 18313.6 18499.3 18382 17485.1 15732.3 12984.8 9430.4 5715.7
2681 1254.5 574.5 216.9 62.5 11.7 0
3628.7 4312.7 4996.6 5719.6 6411.3 7118.7 7812.4 8482.7 9123.6 9705.9
10221.8 10724 11200.8 11671.7 12187.6 12822.7 13610.2 14462.1 15345.4 16275.5
17283.8 18901.8 19953.1 20613.6 21281.9 21655.1 21422.6 20250.1 17918.9 14552
10133.8 5963.8 2296 779.7 181.7 15.6 0
3628.7 4097.7 4576.5 5096.2 5678.6 6258.9 6897.9 7478.3 8054.7 8625.3
9227.2 9823.2 10428.9 11089.4 11753.8 12437.7 13227.2 14145.6 15126.5 16291.1
17604.3 19908.1 21477.3 22741.6 24275.5 26237.4 28203.2 29244.7 28490.5 25160.7
18921.3 10597 3673.7 885.2 119.2 5.9 0
3628.7 4029.3 4441.6 4947.7 5487.1 6034.2 6610.6 7150 7710.8 8273.6
8850 9420.6 10036.1 10661.4 11355.1 12052.8 12853.9 13782.1 14767 15923.8
17287.7 19445 21367.8 22661.4 24340 26511 28756.2 30169 29594.5 26352.7
19703 10813.9 3490 812.9 129 7.8 0
3628.7 3814.4 4060.6 4363.5 4705.4 5090.4 5485.1 5872 6278.5 6708.3
7148 7589.6 8044.9 8545.2 9102.1 9719.6 10395.7 11159.7 12021.5 13020
14321.4 16156.3 17448 18710.3 20230.6 21797.7 23126.5 23380.5 22079.1 18796.3
13070.8 5799.7 1123.6 199.3 39.1 13.7 0
3628.7 3677.6 3789 3945.3 4142.6 4363.5 4578.4 4791.4 5027.8 5246.7
5498.8 5741.1 5979.5 6266.7 6573.5 6958.5 7533 8236.4 9006.3 9770.4
10823.6 11970.7 12685.9 13424.5 13956 14352.7 14307.8 13473.4 11982.4 9725.4
6292.1 2407.4 463.1 80.1 27.4 9.8 0
3628.7 3540.8 3501.7 3513.4 3540.8 3566.2 3581.8 3603.3 3599.4 3579.9
3564.2 3540.8 3534.9 3550.6 3546.7 3552.5 3746 4166.1 4625.3 5080.6
5451.9 5530 5446 5088.4 4510 3871 2985.8 2020.5 1321 805.1
410.4 172 72.3 23.4 3.9 0 0
3628.7 3263.3 2946.7 2669.3 2421.1 2174.9 1918.9 1678.6 1451.9 1252.6
1086.5 965.3 920.4 939.9 969.2 992.7 980.9 996.6 1096.2 1197.8
1236.9 1190 982.9 697.6 459.2 295.1 226.7 187.6 150.5 113.3
78.2 43 21.5 7.8 0 0 0
3628.7 2991.7 2456.3 1987.3 1600.4 1328.8 1139.2 1025.9 945.8 877.4
814.9 758.2 703.5 683.9 701.5 730.8 756.2 758.2 717.1 658.5
578.4 488.5 406.4 330.2 271.6 230.6 197.4 166.1 129 93.8
60.6 27.4 13.7 3.9 0 0 0
3628.7 2770.9 2061.6 1522.2 1199.8 1055.2 980.9 920.4 859.8 797.3
738.6 682 631.2 584.3 553 541.3 537.4 535.4 533.5 527.6
513.9 474.8 414.3 343.9 273.6 209.1 172 144.6 115.3 84
44.9 23.4 11.7 0 0 0 0
3628.7 2565.7 1745 1250.6 1063 984.9 924.3 863.7 803.1 742.5
683.9 629.2 578.4 531.5 484.6 445.5 418.2 398.6 388.9 386.9
383 371.3 324.4 265.8 218.9 197.4 172 142.6 105.5 68.4
41 19.5 7.8 0 0 0 0
3628.7 2419.1 1539.8 1133.4 1016.1 951.6 889.1 828.5 766 701.5
639 586.2 535.4 490.5 453.3 427.9 383 351.7 336.1 322.4
297 279.4 261.8 246.2 228.6 209.1 181.7 150.5 121.2 95.7
70.3 39.1 5.9 0 0 0 0
3628.7 2280.4 1393.3 1086.5 996.6 928.2 863.7 797.3 736.7 672.2
611.6 555 506.1 469 439.7 410.4 377.1 363.5 349.8 314.6
299 287.2 277.5 267.7 252.1 228.6 199.3 166.1 142.6 117.2
87.9 52.8 3.9 0 0 0 0
3628.7 2210.1 1319 1070.8 984.9 912.6 842.2 779.7 719.1 654.6
592.1 537.4 492.4 455.3 426 402.5 371.3 349.8 328.3 308.7
295.1 285.3 277.5 265.8 250.1 220.8 175.9 150.5 127 101.6
70.3 29.3 0 0 0 0 0
3628.7 2206.2 1293.6 1053.2 973.1 898.9 826.6 762.1 699.6 639
578.4 527.6 488.5 455.3 426 402.5 371.3 347.8 328.3 310.7
299 289.2 277.5 263.8 240.4 199.3 140.7 119.2 95.7 70.3
43 9.8 0 0 0 0 0
3628.7 2202.2 1289.7 1049.3 969.2 895 824.6 760.1 697.6 637
576.5 527.6 486.6 455.3 426 402.5 371.3 345.9 328.3 310.7
299 289.2 277.5 263.8 240.4 195.4 136.8 115.3 91.8 66.4
37.1 7.8 0 0 0 0 0
